
Industrial Extra Heavy Duty Specification Grade Lock Switch Back and Side Wire, Red
PS20AC1REDL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1-Pole Lock Switch, Back and Side-Wire, 20A 120/277V
Application Sector
Industrial
- Commercial
- Industrial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Red | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 20, FEDSPEC | ||
UPC Number | 785007266801 |
Dimensions
Product Depth US | 1.073 in | ||
Product Height US | 2.375 in | ||
Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Contact Rating | 20 Amp, 120/277 VAC | ||
Number of Poles | Single Pole | ||
Voltage | 120/277 V | ||
Wattage | 1 W | ||
Wire Size | #14 - #10 AWG |
Resources
Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you get an extra key for the PS20AC1WL???
Hello, yes you can order a spare key if you've lost yours. Please contact our Technical Support Team for a part number. Thank you!
Date published: 2024-06-13
What cover plate do you get for PS20AC1IL
The locking switch uses a standard toggle switch wallplate(SS1, TP1GRY, etc...)
Date published: 2019-06-24
Bazaarvoice SAP Hybris Integration Version 2.8.1