text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Red

PS20AC1RPL7 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1-Pole Pilot Lighted Switch, Back and Side-Wire, 20A 277V
Color Red
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
  • Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
  • Cam controls fast ''make'' and positive ''break'' to minimize arcing.
  • Heavy-duty bumper pads for quiet operation.
  • High strength thermoplastic polycarbonate toggle.
  • Back body made of glass-reinforced nylon.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver alloy contacts for long life and better heat dissipation.
  • Grounding terminal is standard.
  • Shallow design for ease of installation.
  • Strap nickel-plated steel with integral ground.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Red
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20, FEDSPEC
UPC Number 785007195903
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Contact Rating 20Amp, 120Vac
Number of Poles Single Pole
Wattage 1 W
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Specifications on this switch are confusing. In the description it says 277V, in the contact rating it says 120/277, then in the voltage section it says 120V. Stamped in the metal on the front of the switch it says 120V. Which rating is accurate?

Asked by: Team Electric
Thank you for your inquiry, and I apologize for the confusion. Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Clear part number PS20AC1CPL7 is rated for 277v. PS20AC1CPL – 120v (Clear) PS20AC1CPL7 – 277v (Clear) PS20AC2CPL – 120/277v (Clear) Double Pole Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-28

does the pilot only illuminate when in on position?

Asked by: Toby
Yes, a "pilot" lighted switch is lit when the circuit is ON.
Answered by: Legrand Technical Support
Date published: 2022-08-25

I just purchased two of these switches PS20AC1RPL. Can they be used as 3-way switches? And if so, will both pilot lights be lighted when on?

Asked by: Mike
The PS20AC1RPL is single pole only. You need the PS20AC3RPL's and both Pilot lights would work in a 3way.
Answered by: Legrand Technical Support
Date published: 2022-01-13

DOES THIS SWITCH NEED TO HAVE A NEUTRAL WIRE FOR THE LIGHT TO WORK?

Asked by: GRANPA DAN
Good Morning, Yes, it does. Almost all pilot lit switches (lit when on) need a neutral. Hope this helps!
Answered by: Tech Support
Date published: 2023-10-30

are these motor rated switches?

Asked by: orly
Yes, the 20A switch is rated for 1HP on 120V and 2HP on 240/277V circuits.
Answered by: Legrand Technical Support
Date published: 2020-02-07

For your part number 30AC1-I, what is the tightening torque requirements?

Asked by: patact
The required torque for the terminal screws, to include all Pass & Seymour Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2020-02-07
  • y_2025, m_6, d_7, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PS20AC1RPL7, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT