text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2-Pole Toggle Switch, Back and Side-Wire, 20A 120/277V
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
  • Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
  • Cam controls fast ''make'' and positive ''break'' to minimize arcing.
  • Heavy-duty bumper pads for quiet operation.
  • High strength thermoplastic polycarbonate toggle.
  • Back body made of glass-reinforced nylon.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver alloy contacts for long life and better heat dissipation.
  • Grounding terminal is standard.
  • Shallow design for ease of istallation.
  • Strap nickel-plated steel with integral ground.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Brown
Type Switch
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL20, FEDSPEC
UPC Number 785007195293
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 20 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Double Pole
Throw Type Double Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the recommended torque spec for the PS20AC2 disconnect?

Asked by: Anonymous
Thank you for your inquiry. The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Justin
Date published: 2025-03-20

Where can I find the HP rating. Inspector wants to see it.Thank you 

Asked by: Anonymous
Hello, HP Conversion Table - Switches 15 Amp - 1/2/ Horsepower at 120VAC; 2 Horsepower at 240VAC 20 Amp - 1 Horsepower at 120VAC; 2 Horsepower at 240VAC 30 Amp - 2 Horsepower at 120VAC; 2 Horsepower at 240VAC Best Regards, Technical Support
Answered by: Justin
Date published: 2023-07-23

Are these switches horsepower (HP) rated as well?

Asked by: Rolf
Yes, the PS20AC2 switch carries a 1HP rating on 120V and 2HP rating on 240/277V.
Answered by: Legrand Technical Support
Date published: 2023-07-23
  • y_2025, m_8, d_5, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PS20AC2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT