Extra Heavy Duty Spec. Grade and Security Switches
PS20AC2KL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
2-Pole Key Lock Back and Side-Wire 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Back and side wired. Accepts #14 - #10 AWG. Operated by cam lock for maximum security in critical areas. Recommended for tamper-proof installation in schools, public housing, trailer parks, freight yards, etc. Uses same key as Cat.# 4600 cast enclosure. Key can be removed in both positions.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.073 in | ||
Product Height US | 3.281 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 120/277vac, 20amp | ||
Closed Contact Resistance | Toggle | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wattage | 2 W | ||
Voltage | 120 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1