text.skipToContent text.skipToNavigation

Extra Heavy Duty Spec. Grade and Security Switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3-Way Key Lock Back and Side-Wire 20A 120/277V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Back and side wired. Accepts #14 - #10 AWG. Operated by cam lock for maximum security in critical areas. Recommended for tamper-proof installation in schools, public housing, trailer parks, freight yards, etc.
  • Uses same key as Cat.# 4600 cast enclosure. Key can be removed in both positions.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Type Switch
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20, FEDSPEC
UPC Number 785007195675
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles 3-Way
Voltage 120.0 V
Wattage 3 W
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the PS20AC3KL have a HP ratiing?

Asked by: sp oneil
The PS20AC3KL horse power rating is 1HP at 120V and 2HP at 240/277V.
Answered by: Legrand Technical Support
Date published: 2024-06-18
  • y_2025, m_6, d_7, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS20AC3KL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT