text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2-Pole Toggle Switch, Back and Side-Wire, 30A 120/277V
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
  • Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
  • Cam controls fast ''make'' and positive ''break'' to minimize arcing.
  • Heavy-duty bumper pads for quiet operation.
  • High strength thermoplastic polycarbonate toggle.
  • Back body made of glass-reinforced nylon.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver alloy contacts for long life and better heat dissipation.
  • Grounding terminal is standard.
  • Shallow design for ease of installation.
  • Strap nickel-plated steel with integral ground.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Brown
Type Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL20, FEDSPEC
UPC Number 785007195545
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 30 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 30 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Double Pole
Horsepower Rating 2 HP @ 120 VAC, 2 HP @ 240 VAC
Throw Type Double Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are the PS30AC2 motor rated?

Asked by: hayley
Thank you for your inquiry. Please review the following Horse Power conversion table information for our switches. 15 Amp 1/2 HP at 120VAC; 2 HP at 240VAC 20 Amp 1 HP at 120VAC; 2 HP at 240VAC 30 Amp 2 HP at 120VAC; 2 HP at 240VAC
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-20

I purchased a PS30ac2 and I’m using it to act as a relay for 220 service In a straight connect to a garage heater which has a maximum draw of 21amp and I’m running to a 30amp dual breaker through this switch my question is how is it wired 10/2 

Asked by: Sdavis
Using the ps30ac2 to act as a relay is not a suggested use of the device based on the following: A relay is an electromagnetic switch operated by a relatively small electric current that can turn on or off a much larger electric current. The heart of a relay is an electromagnet (a coil of wire that becomes a temporary magnet when electricity flows through it). These are typically used for overload protection. Purchasing a relay for your application would be the best approach.
Answered by: Legrand Techincal Support
Date published: 2023-02-19
  • y_2026, m_4, d_5, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PS30AC2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT