text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Red

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2-Pole Pilot Lighted Switch, Back and Side-Wire, 30A 120/277V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
  • Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
  • Cam controls fast ''make'' and positive ''break'' to minimize arcing.
  • Heavy-duty bumper pads for quiet operation.
  • High strength thermoplastic polycarbonate toggle.
  • Back body made of glass-reinforced nylon.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver alloy contacts for long life and better heat dissipation.
  • Grounding terminal is standard.
  • Shallow design for ease of installation.
  • Strap nickel-plated steel with integral ground.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color Red
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 20, FEDSPEC
UPC Number 785007195941
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 30 A
Number of Poles Double Pole
Wattage 2 W
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, I would like to use this switch turn on power to my Air Condition Receptacle. I will be using 220V 30A. Can you advise me how this switch should be connected? Thanks

Asked by: Shane
For this double pole switch You will need to bring 2 Hot wires to the Bottom Brass screws. Then You will bring Your 2 Load wires to the Top Brass screws. For additional support feel free to contact tech support at 1800 223 4185 option 1
Answered by: Legrand Technical Support
Date published: 2025-01-07
  • y_2025, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS30AC2RPL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT