
Discontinued - Extra Heavy Duty Spec. 347VAC Toggle Switch Back and Side Wire, Light Almond
PS372010LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Canadian 1pole Switch, Back & Side Wire, 20amp 347volt, Light Almond
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Color | Light Almond | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Switch Type | Toggle | ||
Standard | UL 20 | ||
UPC Number | 785007196207 |
Technical Information
Amperage | 20 A | ||
Contact Rating | 20amp, 347vac | ||
Number of Poles | Single Pole | ||
Voltage | 347.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1