
20A Single Pole, Double Throw Switch, Ivory
1225I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Double-Throw Switch, 20A, 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw only.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see https://www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.
Specifications
General Info
Color | Ivory | ||
Type | Manual Controller | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL listed | ||
UPC Number | 785007122510 |
Dimensions
Product Depth US | 1.469 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17949 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Wire Size | #14 - #10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
20amp single pole - Are these motor rated
Thank you for your inquiry. The 1225W is rated for the following:
20 Amp - 1221 Series HP Conversion
-1 Horsepower at 120VAC
-2 Horsepower at 240VAC
Date published: 2024-12-12
is the 1225 a maintained switch?
Yes, the 1225 is a maintained contact switch.
Date published: 2020-04-09
Which wire goes to what screw?
Thank you for your question regarding Pass & Seymour Manual Controller(Model # 1225).
Please see the attached for the wiring diagram for the single pole/double throw switch:
Pass & Seymour products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2024-07-23
Trying to get the wiring diagram for a single pole, double throw 20a switch for and attic fan. It has high and low speed.
Thank you for your inquiry regarding our manual controller 1225. Please contact us via email at tech.support@legrand.us and we will get a wiring diagram for this product to you. Hope this helps!
Date published: 2018-05-08
Bazaarvoice SAP Hybris Integration Version 2.8.1