
Locking 20A Single Pole, Double Throw Switch
1225L
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Manual Controller Single-Pole, Double-Throw Switch, 20A, 120/277V, Locking.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw only.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see https://www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.
Specifications
General Info
Color | Gray | ||
Type | Manual Controller | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed | ||
UPC Number | 785007122527 |
Dimensions
Product Depth US | 1.469 in | ||
Product Height US | 3.281 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17949 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Single Pole | ||
Wire Size | #14 - #10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1