text.skipToContent text.skipToNavigation

20A Single Pole, Double Throw Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole, Double-Throw Switch, 20A, 120/277V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Oversize silver alloy contacts for long life and better heat dissipation.
  • Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
  • Fiber terminal insulation barriers standard.
  • Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
  • Bodies, covers, and toggles molded of durable nylon.
  • Single Pole-Double Throw only.
  • Locking Switches supplied with one 1498-NT key.
  • Normally open.
  • For covering patents, see https://www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.

Specifications

General Info
Color White
Type Manual Controller
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL listed
UPC Number 785007122541
Dimensions
Product Depth US 1.469 in
Product Height US 3.281 in
Product Width US 1.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  17949
cULus ListedĀ  Yes
Technical Information
Amperage 20 A
Number of Poles Single Pole
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

20amp single pole - Are these motor rated

Asked by: Boxer
Thank you for your inquiry. The 1225W is rated for the following: 20 Amp - 1221 Series HP Conversion -1 Horsepower at 120VAC -2 Horsepower at 240VAC
Answered by: Justin
Date published: 2024-12-12

is the 1225 a maintained switch?

Asked by: Wandaw
Yes, the 1225 is a maintained contact switch.
Answered by: Legrand Techincal Support
Date published: 2020-04-09

Which wire goes to what screw?

Asked by: Jodel
Thank you for your question regarding Pass & Seymour Manual Controller(Model # 1225). Please see the attached for the wiring diagram for the single pole/double throw switch: Pass & Seymour products 1.800.223-4162 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2024-07-23

Trying to get the wiring diagram for a single pole, double throw 20a switch for and attic fan. It has high and low speed.

Asked by: Mark
Thank you for your inquiry regarding our manual controller 1225. Please contact us via email at tech.support@legrand.us and we will get a wiring diagram for this product to you. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-05-08
  • y_2025, m_4, d_30, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_1225W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT