
Locking 20A Double Pole, Double Throw Switch
1226L
Pass and Seymour
Locking 20A Double Pole, Double Throw Switch is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Manual Controller Double-Pole, Double-Throw Switch, 20A, 120/277V, Locking.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see https://www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.
Specifications
General Info
Color | Gray | ||
Type | Manual Controller | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed | ||
UPC Number | 785007122626 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17949 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | #14 - #10 AWG |
Resources
Reviews
Rated 5 out of
5
by
Anonymous from
Easy to desribe, not so easy to get
I realize this simple, unsmart transfer switch can be installed in munites, but I paid a licensed professional to try to provide my new furnace a way to select alternate, backup power and this was the choice, does what is necessary. Now my furnace has one, someday, when my home is blessed with solar, or other owner-generated power, it will be flick of a switch to keep the place warm if ice downs some line from a thousand miles away in another state, or another country. There another similar that can handle 30 amps, I'm very happy with 20.
Date published: 2023-04-20
Rated 5 out of
5
by
Chris from
Easy to wire two circuit switch
Used to switch two power sources. Easy to wire, clearly marked terminals.
Date published: 2018-09-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this a break before make switch?
Thank you for your inquiry. The 1226W operates with a "break-before-make" mechanism.
Date published: 2024-08-15
Bazaarvoice SAP Hybris Integration Version 2.8.1