text.skipToContent text.skipToNavigation

30A Single Pole Double Throw Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole, Double-Throw Switch, 30A, 120/277V.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Oversize silver alloy contacts for long life and better heat dissipation.
  • Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
  • Fiber terminal insulation barriers standard.
  • Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
  • Bodies, covers, and toggles molded of durable nylon.
  • Single Pole-Double Throw and Double Pole-Double Throw.
  • Locking Switches supplied with one 1498-NT key.
  • Normally open.
  • For covering patents, see https://www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, visit www.legrand.us/electrical-wiring-devices/wall-plates.

Specifications

General Info
Color Ivory
Type Manual Controller
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL Listed
UPC Number 785007122718
Dimensions
Product Depth US 1.469 in
Product Height US 3.281 in
Product Width US 1.5 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File NumberĀ  17949
cULus ListedĀ  Yes
Technical Information
Amperage 30 A
Number of Poles Single Pole
Throw Type Double Throw
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you recommend the right switch for a 5 Hp motor application? It’s single phase and rated at 24 amps. Thanks 

Asked by: Anonymous
Hello, thank your for your inquiry. To answer this question we would also need to know the voltage being applied. Please see picture for examples. If you have any additional questions, please call us at (800)223-4185 or email tech.support@legrand.us.
Answered by: Legrand Technical Support
Date published: 2022-11-03

Would PS30AC1-I 30A single pole switch support a 5 hp compressor motor?

Asked by: Anonymous
Thank you for your inquiry! The PS30AC1 is rated for 2 HP at 120V and 240V, so the 5HP motor would be too much for the device to handle.
Answered by: Wiremold Tech Support
Date published: 2022-11-01

looking for 20 amp momentary contact 120 volt switch

Asked by: Jeff
The 1251W (white) is a 20A momentary contact switch with a center off position.
Answered by: Legrand Technical Support
Date published: 2019-09-12
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_1227I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT