20A Single Pole, Double Throw White
1251W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Double-Throw Manual Control Switch, 20A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oversize silver alloy contacts for long life and better heat dissipation.
- Side wired terminals accept #14 - #10 AWG copper or copper-clad conductors.
- Fiber terminal insulation barriers standard.
- Can be mounted in standard device boxes or in NEMA 1 sheet steel enclosures.
- Bodies, covers, and toggles molded of durable nylon.
- Single Pole-Double Throw and Double Pole-Double Throw.
- Locking Switches supplied with one 1498-NT key.
- Normally open.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | White | ||
| Type | Manual Controller | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Durable | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL listed | ||
| UPC Number | 785007125160 |
Dimensions
| Product Depth US | 1.469 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Side Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 20 A @ 120/277 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Single Pole | ||
| Throw Type | Double Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120/277 V |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS430R7W | Pass and Seymour
30A Pin & Sleeve Watertight Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-KIT-104-W | Wattstopper
The LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches.
