NEMA 1 Nylon Enclosure with 1/2inch and 3/4inch Knockouts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High horsepower rating of 20HP. Compact design. Gull-wing shaped brass terminal pressure clamps. Constructed of glass-reinforced thermoplastic. Two-point contact arms. One-piece contact carrier.
- UL508 and cULus Listing of individual device and assembled device within enclosure. Heavy-duty zinc-plated steel strap. Two brass rivets secure strap to housing.
- External screw-pressure-plate back and side wire terminal screws unstaked for use with ring terminals. Oversized silver alloy contacts.
- 2-3/4 inch hubs (7812-EX and 7813-EX). 2-1/2 inch knockouts on back and 2-1/2 inch -3/4 inch knockouts on top and bottom (7812-P, 7813-P, 7806-P). 2-1/2 inch knockouts on bottom and back (7832 and 7833).
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Black | ||
| Type | Manual Controller | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Nylon Enclosure | ||
| Wall Plate Included | No | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007780659 |
Dimensions
| Product Height US | 3.91 in | ||
| Product Width US | 2.825 in |
Technical Information
| Amperage | 30 A | ||
| Indoor/Outdoor | Both | ||
| Voltage | 600.0 V |
Resources
Instruction Sheet
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1221W | Pass and Seymour
Manual Controller
