
Double-Pole, Single Phase Switch in a NEMA 7 and 9 Enclosure for Hazardous Locations. Class I - Groups C, D Class II - Groups E, F, G. 30A, 600Vs. Slotted opening on enclosures allows for lock-out, tag-out functionality.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Manual Controller | ||
Finish | Matte | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL Listed | ||
UPC Number | 785007842203 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 5.875 in | ||
Product Width US | 3.375 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17949 |
Technical Information
Amperage | 30 A | ||
Connection | Side & Back Wired | ||
Voltage | 600.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Instruction Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am in process on finishing a report regarding electrical equipment in hazardous zones, and i was checking the switch 7812-EX that we have in a Nilfisk vacuum, but i need the IP and electrical protection (for example intrinsically safe),
Bazaarvoice SAP Hybris Integration Version 2.8.1