text.skipToContent text.skipToNavigation

Manual Controllers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Manual Control Switch 2-Pole 60A 600V in NEMA 3R Enclosure. Slotted opening on enclosures allows for lock-out, tag-out functionality.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High horsepower rating, up to 3HP for heavy-duty applications
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Compact design provides ease of installation
  • Box lug terminals. Single piece moveable and stationary contact arms with oversized silver cadmium buttons provides excellent continuity and long life
  • Made in USA
  • Wire pockets and thick wall arc barriers. Cold-rolled steel NEMA 3R enclosure with polyester urethane finish conforms to OSHA lockout requirements
  • Type 3R enclosure has 2-1/2 inch, 3/4 inch, and 1 inch concentric knockouts on bottom
  • Accepts #4 AWG
  • cULus listed

Specifications

General Info
Color Gray
Type Manual Controller
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Standard UL Listed
UPC Number 785007078619
Dimensions
Product Depth US 1.66 in
Product Height US 3.75 in
Product Width US 1.74 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  31169
cULus Listed  Yes
Technical Information
Amperage 60 A
Maximum Horsepower Rating 3 HP @ 120 VAC
Wiring Location Bottom
Connection Hardwired
Enclosure Type NEMA 3R
Number of Poles Double Pole
Horsepower Rating 3 HP @ 120 VAC
Voltage 600.0 V
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;