Manual Control Switch 3-Pole 60A 600V in NEMA 3R Enclosure. Slotted opening on enclosures allows for lock-out, tag-out functionality.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High horsepower rating, up to 3HP for heavy-duty applications. Compact design provides ease of installation. Single piece moveable and stationary contact arms with oversized silver cadmium buttons provides excellent continuity and long life.
- Made in USA. Box lug terminals. Wire pockets and thick wall arc barriers. Cold-rolled steel NEMA 3R enclosure with polyester urethane finish conforms to OSHA lockout requirements.
- Type 3R enclosure has 2-1/2 inch, 3/4 inch, and 1 inch concentric knockouts on bottom. Accepts #4 AWG. cULus listed.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
| Color | Gray | ||
| Type | Manual Controller | ||
| Material | Aluminum | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Enclosed | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed | ||
| UPC Number | 785007078640 |
Dimensions
| Product Depth US | 1.66 in | ||
| Product Height US | 3.26 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 31169 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 60 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Both | ||
| Load Rating | 60 A @ 600 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | On-Wall | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way | ||
| Horsepower Rating | 3 HP @ 600 VAC | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRFB-6COM-4 | Wiremold
Recessed floor boxes designed to meet the functionality and flexibility requirements of the raised and wood floor markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSPD-MULTI-CI | Wattstopper
The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-211 | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMLS-500 | Wattstopper
The LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
24845CC6 |
The patch panel performance exceeds the TIA Category 6 Patch Panel Standards.
$189.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRC-20-1-W | Wattstopper
Wireless Receptacle Controls facilitate occupancy-based AutoOn/Auto-Off control of plug loads without the need to wire receptacles to room controllers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-105-G | Wattstopper
LMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMTI-100-120 | Wattstopper
Wattstopper’s DLM Touchscreen Injector (LMTI-100-xxx) is a power source for up to two DLM system touchscreens (LMEQ41).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASTARTUP | Wattstopper
Comprehensive start up services (SCOM, FASTARTUP), for Wattstopper Digital Lighting Management (DLM) and Wattstopper Architectural Dimming systems, include a Legrand factory-authorized technician to verify that all system hardware is installed and configured in accordance to project requirements.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3476BEV1 |
Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
$8.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
POSTSTARTUP | Wattstopper
Project engineering services (SDRAWSYS) provide complete design and implementation packages using Wattstopper products.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDC-100-U | Wattstopper
The LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS-L3W | Wattstopper
FS-Lx lenses work with the FS-305/FS-355 occupancy sensors to turn lights on and off automatically based on occupancy. Four lens choices provide flexibility for varying mounting heights.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-WCM2-ZB | Wattstopper
The Wireless Control Module (WCM) enables each ballast or LED driver to be independently controlled and configured to meet the facility's needs
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPKFU48 | Ortronics
TECHCHOICE FLUSH MOUNT FLAT PATCH PANEL KIT UNLOADED
