
Discontinued - Midget Flanged Inlet - Black Face, Gray Flange
ML215
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Midget Lock Flanged Inlet 2-Pole 3-Wire 15A 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Application Sector | Commercial, Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL Listed | ||
UPC Number | 785007124514 |
Dimensions
Product Depth US | 1.13 in | ||
Product Width US | 2.06 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Technical Information
Amperage | 15 A | ||
Environmental Conditions | UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Single | ||
Wire Size | 18 - 14 AWG |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1