text.skipToContent text.skipToNavigation

4-in Square box with Threaded Mounting Holes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-inch Square Box with threaded mounting holes, captive mounting nails each end. 3 Auto/Clamps each end,2 on side opposite to nails. Two #8Mounting Screws Factory Installed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Easy installation, rectangular cutout.
  • Constructed of impact-resistant thermoplastic.

Specifications

General Info
Color Gray
Type Square Boxes
Material Plastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Auto Clamps, Shallow
Warranty Type 1-Year Limited Warranty
Standard UL listed
UPC Number 785007207361
Dimensions
Product Depth US 1.5 in
Product Height US 4.25 in
Product Volume US 21.0 cu in
Product Length US 4.25 in
Product Width US 4.25 in
Product Weight US 0.23 lb
Cubic Capacity 21 in³
Technical Information
Box Shape Square
Cable Entry Side
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;