text.skipToContent text.skipToNavigation

4-inch Square Box with Threaded Mounting Holes

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-inch Square Box with Threaded Mounting Holes, captive Mounting Nail each end. Three Auto/Clamps each end, Two on side adjacent to nails. Two #8 mounting screws factory installed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Auto/Clamps on each end eliminate the need for separate cable clamps.
  • Easy installation, rectangular cutout.
  • Constructed of impact-resistant thermoplastic.

Specifications

General Info
Color Gray
Type Square Boxes
Material Plastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Auto Clamps, Shallow
Warranty Type 1-Year Limited Warranty
Standard UL listed
UPC Number 785007207378
Dimensions
Product Depth US 2.375 in
Product Height US 4.25 in
Product Volume US 35.0 cu in
Product Length US 4.25 in
Product Width US 4.25 in
Product Weight US 0.28 lb
Cubic Capacity 35 in³
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Shape Square
Cable Entry Side
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a cover available for this box?

Asked by: PamH
We have a blank cover available in Gray and White. 4SBC or 4SBCW: https://www.legrand.us/wiring-devices/electrical-boxes/wall-boxes/4-inch-square-box-cover/p/4sbc?text=4sbc
Answered by: Legrand Technical Support
Date published: 2022-01-18
  • y_2026, m_4, d_6, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S4435RAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT