text.skipToContent text.skipToNavigation

Wood and Steel Stud Bracket Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Gang, Wood and Steel Stud Bracket Box with Quick/Click, 3/8-inch offset for wood and steel stud mounting. Four Auto/Clamps on each end. For use with 3/8-inch to 5/8-inch wallboard. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in single, two, three, four gang and 4 inch square boxes.
  • Two, three and four gang boxes and 4 inch square include exclusive Auto/Clamp feature.
  • Single gang include Quick/Entry feature.
  • Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
  • Unique offset tab assures proper alignment to wall face.
  • Available with 3/8 inch offsets.
  • Can be used for steel, aluminum, or wooden studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
  • Molded of high-impact thermoplastic.

Specifications

General Info
Color Gray
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Standard UL listed
UPC Number 785007207354
Dimensions
Cubic Capacity 35 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Your multi gang plastic boxes that come stamped with a wire volume and corresponding conductor count. Do the volume and/or wire count account for the integral clamps? or does the installer have to account for them in their box fill calculation?

Asked by: William
Clamp Fill. Where one or more internal cable clamps, whether factory or field supplied, are present in the box, a single volume allowance in accordance with Table 314.16(B) shall be made based on the largest conductor present in the box. No allowance shall be required for a cable connector with its clamping mechanism outside the box. A clamp assembly that incorporates a cable termination for the cable conductors shall be listed and marked for use with specific nonmetallic boxes. Conductors that originate within the clamp assembly shall be included in conductor fill calculations covered in 314.16(B)(1) as though they entered from outside the box. The clamp assembly shall not require a fill allowance, but the volume of the portion of the assembly that remains within the box after installation shall be excluded from the box volume as marked in 314.16(A)(2).
Answered by: Legrand Technical Support
Date published: 2019-12-02
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S235S50AC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT