text.skipToContent text.skipToNavigation

Shallow Switch and Outlet Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Shallow Box with Vertical Side Bracket for New Construction Applications. 20 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable, impact-resistant thermoplastic box
  • Ideal for limited depth applications.
  • Innovative extras that cut installation time.

Specifications

General Info
Color Gray
Product Line Pass & Seymour
Country Of Origin United States
Standard Residential/Commercial
UPC Number 785007179170
Dimensions
Cubic Capacity 8 in³
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;