text.skipToContent text.skipToNavigation

1-Gang 302/304 Stainless Steel Wall Plate, Communication Plate Horizontal-Split for Television and Cable Lead-In

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, Single outlet, horizontal split wall plate for television or cable lead in. Box mounted, removable 13/32 ft ID grommet in 1/2-inch hole. Smooth 302/304 Stainless Steel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
  • Brushed finish.
  • This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
  • Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
  • Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
  • Packaged in protective film, with finish-matching screws.
  • Variety of special plated finishes.
  • Paintable to match plastic plates.
  • Can be silk-screened or engraved, and custom punched with over 300 opening styles.

Specifications

General Info
Color Stainless Steel
Type Wall Plate
Finish Metallic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Size Standard Size
Wall Plate Type Telephone
Warranty Type 1-Year Limited Warranty
Standard CSA
UPC Number 785007129687
Dimensions
Product Depth US 0.2 in
Product Height US 4.5 in
Product Width US 2.75 in
Circular Outlet Diameter 0.41 mm
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 1
Orientation Vertical
Thickness 0.032 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;