Discontinued - adorne® 27 in Modular Track
APMT27W2
adorne Collection
adorne 27-in Modular Track is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
A base under-cabinet modular track for use as the foundation of an adorne Under-Cabinet Lighting and Power System. Easily eliminate countertop clutter while also creating a more functional space within your kitchen. With its customizable modular design, you can create a unique under-cab solution that perfectly fits your home and needs. Modular tracks also available in 12 inch and 18 inch lengths. All lengths available in white or titanium finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Perfect for eliminating countertop clutter and creating a more functional kitchen counter space
- An under-cabinet base that allows you to add or change out modules with ease
- The 27 inch Modular Track includes one outlet module and one blank module, and can support up to two Linear LED Lights
- The adorne 27 inch Modular Track must be installed with an adorne Control Box
- Module options include standard and USB outlets, our Digital Music Kit and smart device cradles to eliminate countertop clutter
- Installs in 30 minutes or less. Mounts to the wall underneath kitchen cabinets. All required hardware is provided
- Pair with other modular tracks to create a full system custom-designed for your kitchen
- Modular Tracks available in various sizes, and plug seamlessly together for easy installation
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | Mexico |
Resources
Supporting Document
CAD Drawings
Installation Instructions
Customer CAD PDF
Brochure
Reviews
Rated 5 out of
5
by
kchung02 from
Adorne Modular Track
LOVE our Legrand. Low profile, efficient and modern in our new kitchen. We added USB port options and the lighting/dimmer. It is worth the cost and being able to keep our backsplash tile free of a bunch of outlets!
Date published: 2022-05-09
Rated 5 out of
5
by
Judith Steady from
Love Modular Tracks End Caps Needed
I love the Modular Tracks!! The functionality is great and it fits perfectly into the space. However, I wish they came with the end caps for single use cabinets. It is difficult to retrofit another product to cover the ends.
Date published: 2022-09-09
Rated 4 out of
5
by
michelle18 from
Nice system
This is a nice set up instead of electrical outlets in the backsplash. I just had my kitchen remodeled and I wanted a clean look for my Travertine backsplash. The control boxes on the ends are a little larger that I would have liked, but overall I'm happy with the set up. We had an electrician install it, and he did comment that it was a difficult installation.
Date published: 2018-04-04
Rated 5 out of
5
by
Brian from
Clean and easy installation
Used in remodel that allowed us to do the hard wired installation. Easy to follow installation and a clean overall look which is exactly what we wanted.
Date published: 2022-12-09
Rated 4 out of
5
by
oldman designer from
Cool design
looks nice, easy to install, good documentation, packaging was beat up.
Date published: 2021-04-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We had these installed several years ago and they've never worked. The USB modules don't fit!
Although they fit, I could not get ours to work. They do not sit flush with the strip. They stick out about 1/4”.
Date published: 2022-09-22
Does the adorne® 27-in Modular Track include a control box and/or direct wire connector, or must I order these separately?
The control boxes and direct wire connectors are sold as separate items.
Date published: 2022-08-25
At what point in the back of the 27" width does APMT27TM2 does a direct wire connect? It doesn't seem that any of the resources show this.
I believe you need the control box: https://www.lumens.com/control-box-no-devices-by-legrand-adorne-R354649.html?utm_source=bing&utm_medium=PLA&msclkid=95a4dfaf2ac9112a2261bcaa3a8a5e51&utm_campaign=PLA%20-%20Remnant&utm_term=4579465933009220&utm_content=Remnant
Date published: 2022-08-24
what is all included with this unit
The 27" Modular Track includes 2 outlet modules and one blank module, and can support up to 3 Linear LED Lights. It also includes all the required hardware for mounting to the cabinet and connecting it to a control box or direct wire connector(power in devices).
Date published: 2022-07-29
Are the outlets Tamper Resistant?
Yes, all of the adorne receptacles are tamper resistant, per code. Attached is a picture of the back of the track outlet that shows the TR stamp.
Date published: 2022-03-14
I now have two dead outlets in one of our sections. However the under cabinet lights still work? Is is possible for the 2 outlets to go bad or is there some kind of fuse that needs to be replaced?
Aloha, I would call the technical Adorne help line. Do other plugs work besides the two? Also are they electrical or USB plugs that are dead? If your section is hard wired, it could be the actual wire connection….or possibly just the two bad plugs??
Date published: 2023-08-14
Are the outlets that come installed with the track Tamper Resistant?
Yes, all of the adorne receptacles are tamper resistant to meet code. They have the TR stamp on the back as shown in the attached image.
Date published: 2021-08-03
I recently bought the adorne 27” modular track system and I noticed that there are no end caps for the track. I want to make it look clean. Is there any available that I can purchase?
The endcaps are included with all the "hardwired" units like a control box or direct wire connector. If you are still missing them, you can contact adorne Technical Support and they can assist you with what you need.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-06-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AAPCW4 | adorne Collection
Cradle attaches anywhere along the Modular Track to hold a mobile phone.
$25.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALLNLEDTM4 | adorne Collection
adorne LED UNDER-CABINET LINEAR LIGHT is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited.
$70.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APUSB3W4 | adorne Collection
Includes 2 USB connections for easy charging, no adapter needed.
$65.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APME18W2 | adorne Collection
The Modular Track Extender allows you to install a system that fits your kitchen perfectly. Simply cut the extender to any length and attach to the end of your Modular Track.
$69.00