text.skipToContent text.skipToNavigation

Discontinued - adorne® Digital Music Kit

adorne Digital Music Kit is rated 4.5 out of 5 by 2.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AUDMTM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT


Perfect for adding high-performance audio without cluttering up your countertop. The kit includes two speakers and a detachable dock for smartphones or MP3 players, enabling USB charging for most devices. Simply fit the main speaker into one module opening and then place the second speaker in any other module location. System features Bluetooth technology to enable wireless streaming of music from your device. Also includes 3.5 mm connector for use of non-wireless devices.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 5 minutes or less.
  • Digital Music Modules can be easily added or removed from the Modular Track by pressing two buttons. Simply remove the blank plate from the module and "pop" in the music module.
  • Designed to exclusively fit onto the adorne Modular Track.

Specifications

General Info
Product Line Pass & Seymour
Color Titanium
Country Of Origin China
Standard cETLus
Technical Information
Frequency Rating 60 Hz
Voltage 120.0 V
Environmental Conditions Dry Interior Locations

Reviews

Rated 4 out of 5 by from Convenient but not very loud It’s great to have the convenience of the Bluetooth speakers in the kitchen. One of the speakers came with a little wrinkle on the face or the mesh cover, but I didn’t notice until I installed it 3 months after it was delivered (the rest of the track was backordered so I had to wait). For the price, the max volume is a little disappointing since we use it while cooking. The hood fan running, pans banging, convection oven fan running. I have a portable Bluetooth speaker that maxes out at about the same volume.
Date published: 2022-12-12
Rated 5 out of 5 by from Adorne UC System I am a licensed GC, have used this Adorne product for almost a decade now, it's always been great & only gets better with time! Highly recommend this!
Date published: 2022-07-12
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AUDMTM1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this music device powered by the receptacle or accessory circuits on the modular track?

Asked by: Nick
The music kit is powered by the Accessory circuit.
Answered by: Legrand Technical Support
Date published: 2022-08-24

It takes about the larger iPhone charging adapter, but all iPhones now have the lightening plug. Has this system adapted?

Asked by: Julia
The Digital Music kit does not have the lightning cable for charging. It comes with the older style charger but It can be swapped out with Your Lightning cable.
Answered by: Legrand Technical Support
Date published: 2018-12-05

One of my speakers has started flashing instead of steady green. What could be wrong?

Asked by: Sherry
Thank you for your question regarding adorne Digital Music Kit(Model # AUDMTM1). I would try unplugging the speaker and plugging it back it and make sure it has a solid BLUETOOTH connection. If you still have issues with it, contact Technical Support to see about a Warranty Replacement. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays)
Answered by: Legrand Technical Support
Date published: 2018-07-10

How do I change my review?  I just figured out the speaker volume control takes a while to react, so there is plenty of volume. 

Asked by: BobC
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AUDMTM1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

You may also like...