adorne® Matte White One-Gang-Plus Screwless Wall Plate with Microban®
AWP1G3PW4
adorne Collection
adorne Matte White Screwless Wall Plate with Microban is rated
out of
5 by
34.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.39 USD
Crisp and clean, this is an update on the quintessential neutral. Made exclusively for use with designer switches and outlets from the adorne® Collection.
This wall plate* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Powder White | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Features | Antimicrobial Protection | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cutout | Square | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Screwless | ||
Orientation | Horizontal | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
Premium Content
Sell Sheet
Brochure
Reviews
Rated 5 out of
5
by
Tom1 from
Great Product, Great Service
We are going threw our entire house replacing outlets switches and dimmers. The product is very easy to install and provides a “fresh contemporary” look to the house.
Date published: 2020-08-31
Rated 3 out of
5
by
Sara G from
Still adore Adorne
Great product but didn’t know there was a black rubber back band that is visible
Date published: 2022-11-19
Rated 2 out of
5
by
Sjw1 from
Not a good look
I purchased these and switched the plugs for my entire house as in process of remodel not realizing that it really sticks out from the wall and the black trim which I didn't realize this had is extremely visible. I was going for a modern minimal look and liked the square plug but this is so much more noticeable then a normal plate. I like switches and plates to be invisible (as much as possible) not a decoration and these literally stick out prominently away from the wall.
Note nothing wrong with product itself but be aware and make sure you like this look before purchasing. My bad for not looking at this more closely
Date published: 2019-12-21
Rated 5 out of
5
by
Jeff Paulatti from
This isn't your average, builder-grade wall plate.
It's refreshing to see that Legrand doesn't overlook the details, offering well-designed products like the Adorne Matte White Screwless Wall Plate. This isn't your average, builder-grade wall plate. Its screwless design gives a sleek, modern look that elevates the room, and the matte white finish is clean and sophisticated. It's amazing how such a simple change can make a significant difference in the overall aesthetic. I'm thrilled with this upgrade and highly recommend Legrand's Adorne collection for anyone looking to enhance their home beyond the ordinary.
Date published: 2024-02-03
Rated 5 out of
5
by
Nathan B. from
Adorne wall plates
The Adorne line brings a contemporary elegance to any home. The wall plate and corresponding switches and outlets are simple to install for any homeowner and look great. The matte finish is a nice contrast to our glossy kitchen finishes.
Date published: 2023-10-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am confused after reading the reviews. Does the powder white wall plate come with a black trim? I don't see that in the pic or the write up. Do the adorne switches in white, match the powder, white one, or white gloss?
the powder white wall plate comes with 2 pieces one that attaches to the wall and then the face plate. the face plate is a matte white with a softer texture...the back that attaches to the wall is black. So the edge/trim is black. White switch and powder white are a different finish. Looks ok together.
Date published: 2023-11-06
This question was asked, but all responses are from 2 years ago so I wanted to see if there was an update. Can the Powder White Wall Plate come with a white backing? That questions was asked a decent amount 2 years ago so hoping there was an update.
Hello Bailey,
At this time, the powder white adorne wall plate is only available with a black trim.
Best Regards,
Technical Support
Date published: 2022-12-08
Is there a white-on-white option in powder white? All I’m finding is the gloss finish. Follow-on question...if not, would the powder face plate fit on the white back bracket from the gloss white-on-white if I buy one of each?
The Power White wallplate is only available with the black back trim plate and the wallplates are the same size regardless of color/finish.
Date published: 2021-03-15
can you buy just the cover without the plate, I cracked one and just need the white plastic cover plate
The wallplate cover is not sold without the mounting frame. I would contact Technical Support about getting the cracked one replaced.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-09-15
DO THE POWDER WHITE PLATES HAVE A BLACK BACK LIKE THE GLOSSY ONES OR DO THEY HAVE A WHITE BACK LIKE THE WHITE ON WHITE GLOSSY ONES. WEBSITE LEAVES A LOT TO BE DESIRED AS FAR AS DETAILS.
The Powder White wallplates are only available with the black back trim edging.
Date published: 2020-09-08
I purchased a 3-gang nickel cover (Cat# RWP263NICC6) to cover an installed electrical box. I am only going to replace 2 of the current 3 switches. Do you have a dummy cover I can use in the third empty opening?
Yes, you can use the 326RNI Blank Insert to cover the unused opening:
https://www.legrand.us/radiant/search.aspx?q=326rni
Date published: 2020-06-08
Hello- Can your order by calling your company and talking to a representative? Thank you, Gavin
We do not take phone orders but you can order directly from our website or through any of our retail/distributors.
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-04-09
Which "white" wallplate finish is the closest match to your white switches/outlets?
Glossy white matches exactly. I have gloss white-on-white in the bathroom and kitchen and powder white in the other rooms. All look great!
Date published: 2020-02-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24