text.skipToContent text.skipToNavigation

Divider Strip Flexible-Pregalv (2D,0.5W,72L) [943423]

COTF54KITPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
  • Cablofil adapts to the most complex configurations
  • Structure provides maximum strength for minimum weight
  • Ease of creating fittings on-site
  • Wide range of unique and universal accessories
  • Complete freedom in routing
  • Exceptionally fast installation

Specifications

General Info
Type Accessories
Material Carbon Steel
Finish Pre-Galvanized
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388018471
Dimensions
Product Depth US 72.0 in
Product Height US 1.875 in
Product Volume US 0.068 cu ft
Product Width US 0.875 in
Product Weight US 1.07 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;