Rack Bracket Kit-Ez 10/Bag [943350]
RB112KITEZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Electroplated Zinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388018716 |
Dimensions
| Product Depth US | 6.625 in | ||
| Product Height US | 2.75 in | ||
| Product Volume US | 0.05 cu ft | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 2.27 lb |
Trade Programs
| BAA | Yes |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
T1000 | Pass and Seymour
TradeMaster Toggle Dimmer
