text.skipToContent text.skipToNavigation

Expansion Splice Kit - Ez-2 Per Kit [943112]

EXPANKITEZ Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
  • Cablofil adapts to the most complex configurations
  • Structure provides maximum strength for minimum weight
  • Ease of creating fittings on-site
  • Wide range of unique and universal accessories
  • Complete freedom in routing
  • Exceptionally fast installation

Specifications

General Info
Type Splicing
Material Carbon Steel
Finish Electroplated Zinc
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin China
UPC Number 800388016491
Dimensions
Product Depth US 10.827 in
Product Height US 0.907 in
Product Volume US 0.006 cu ft
Product Width US 1.066 in
Product Weight US 0.67 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the maximum load rating of this expansion kist?

Asked by: Naitik Bhatt
Load ratings do not apply to cable tray splices. Load ratings of wire mesh trays can be found on Cablofil catalog page A.6.
Answered by: Cablofil Tech Support
Date published: 2026-01-14

What is the maximum gap you can have between two sections of wire mesh tray utilizing the Expansion Kit.

Asked by: Cameron
The maximum gap between two sections of wire mesh trays utilizing the EXPANKIT is 1.14".
Answered by: Cablofil Tech Support
Date published: 2025-10-20
  • y_2026, m_6, d_13, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_943112, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 79ms
  • QUESTIONS, PRODUCT