text.skipToContent text.skipToNavigation

Discontinued - Digital Audio Expansion Module

AU7004 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Digital Audio Expansion Module expands the capabilities of Legrand's Digital Audio Distribution Module (AU7000), offering four additional zones (rooms) within a Digital Audio S

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant collection
  • Enables connection to four additional Digital Audio Amplified Keypads
  • Powered by the AU7000 Audio Distribution Module
  • Built-in access to streaming services including, Spotify, iHeartRadio, Pandora, Napster, SiriusXM, and TuneIn
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Includes ''Top 10'' feature for easy access to preset listening choices
  • Convenient single bay design*Streaming services subject to geographic availability. Service subscriptions may be required.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS, FCC Part 15b
UPC Number 804428120483
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

i have added a 7004 extension onto my audio system. I wanted to add 2 zones. The jumpers are correctly installed from the 7000 unit. The field wiring is correct,t he 7010 is getting 23.7 volts from amp. What is the problem? Is this part discontinued?

Asked by: Dennis
All Legrand Audio Systems have been discontinued. Please call us at 8669773901 to correct the issues with your system.
Answered by: Wiremold Tech Support
Date published: 2022-08-15
  • y_2025, m_9, d_9, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU7004, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT