5000 Series 6.5" Angled In-Ceiling Speaker - HT5655

Share Print Page

overview

The 5000 Series angled speaker is optimized for home theater use and is designed specifically to perform in rooms of unusual shape or size. The adjustable speaker features angled drivers and pivoting tweeters.

FEATURES
  • Provide a surround sound solution in areas where in-wall speakers cannot be installed
  • In-ceiling design frees up wall space for flat-screen televisions
  • Angled driver and adjustable tweeter provide optimum positioning
  • Designed specifically for home theater applications
  • Flush mount for clean, seamless installation
  • Provide high-quality cinema sound in rooms of any shape
  • Work with traditional in-wall or in-ceiling speakers to create high-fidelity audio and consistent sound

specifications

Technical Info
Power Peak: 150 W
Bracket Required: 364673-02
Frequency Response: 60-20 K
Drywall Hole Size: 9.49" dia.
Woofer Type: Poly
Power RM S: 75 W
Speaker Depth U S: 5"
Efficiency: 90 db
Tweeter Type: 1" UFLC Dome
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!