Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Discontinued: Yes
Color: White
Construction Information
Material 1: ABS Plastic/Steel
Dimensions
Overall Dimensions (US): 4 7/8" x 4 7/8"
Weight: 1 lb
Cord Information
Pinning:
1. 24 VDC OUT
2. GND
3. Audio (+)
4. COMM A
5. COMM B
6. Audio (-)
7. NOT USED
8. NOT USED
Technical Information
Cat5 Cable Rating: CAT5 UTP, 4 pair solid conductor (24 AWG)
Firmware Update: 6 Pin Header Connector
Humidity: Up to 90% RH (non-condensing)
LCD Color Depth (US): 16 Bit Color
LCD Size (US): 1.47 Diagonal
Material: ABS Plastic/Steel
Operating Temperature (Celsius): 0 to 55ºC
Power Requirements: +24 Vdc, +/-1.25 Vdc, 0.25 A max
QLink Selective Call Ports: RJ-45
Storage Temperature: -55 to 75ºC
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW