In-Wall Switch, White - DRD3-W V2

Share Print Page

overview

The DRD3 switch can easily control any non-dimmable load or device. As part of the RF Lighting Control System, it can be controlled from other devices located anywhere in the home.

FEATURES
  • Single pole switch, 1200W
  • Dimmers must be de-rated when ganged or when used with non-incandescent loads
  • Include in scene programming for use with Room and Whole-House Scene Controllers
  • 5-year warranty
  • Fits in any standard decorator wall plate

Note: Wall plate sold separately from device. Product photographed with  Studio Wall Plate – WP5001 .

specifications

Dimension Info
Width U S: 1.69"
Depth U S: 1.88"
Height U S: 4.25"
General Info
Color: White
Technical Info
Watts: 1200W
You May Also Need
Screwless Decorator Openings, Plastic Subplate, One Gang, White
Pass & Seymour

Part Number: SWP26W
Screwless Wall Plate 1gang Decorator Plastic Subplate White

TradeMaster Tamper-Resistant Receptacle
Pass & Seymour

Part Number: 885TRW

Decorator Tamper-Resistant Receptacle with high-impact resistant thermoplastic construction meets 2008 National Electrical Code Tamper-Resistant requirements. It protects children with a patented shutter system helps prevent improper insertion of foreign objects. It has superior protection than traditional outlet caps or protection plates. 15 amp, 125 volt, White.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!