RFLC Event Controller

LC6001

The Event Controller provides full time-of-day automation for all RF Lighting Control devices. Connect the controller to any wireless network to enable timed events – such as activation/deactivation of exterior lights at sunset and sunrise – and mobile lighting control from smartphones, tablets and PCs. Simple setup options make the Event Controller ideal for both retrofit and new home construction.

features & benefits

  • Patented Top Dog™ RF communication protocol; 900MHz radio. Avoids interference with other 900MHz devices, such as cordless phones and baby monitors.
  • Patented overload and short circuit protection.
  • No control wiring necessary.
  • Large surface-mounted antenna ensures maximum broadcast coverage.
  • Stores room and house scenes.
  • 5-year warranty.

specifications

General Info

  • Cable Type: Cat 5
  • Color: Black
  • Connection Type: RJ45, USB
  • Type: Whole-House Lighting and Event Controller

Listing Agencies/Third Party Information

  • FCC Standard: Yes
  • Fed Spec Number: FCC Part 15B
  • U N SPS C: 39121107

Dimensions

  • Depth ( Metric): 15 cm
  • Depth (U S): 6 in
  • Height Metric: 5 cm
  • Height U S: 2 in
  • Overall Dimensions U S: 7" x 2" x 6" with a 4" antenna
  • Width Metric: 18 cm
  • Width U S: 7 in


PRODUCT SPECIFICATIONS

Power Supply Included: Yes

Operating Temperature: 0 to +50º C

Storage Temperature: -20 to +85º C

RF Technology Description : Hybrid Spread Spectrum

RF Frequencies: 904.836 / 910.827 / 918.845 / 922.478 / 924.848 (MHz)

Modulation Type: FSK (Synchronous Manchester Encoding)

Data Rate: 9.6 (Kbits/second)



Technical Information

  • Compatible Power Supplies: 5 VDC 500mA VFA-0012 (included)
  • Frequency: 904.836 / 910.827 / 918.845 / 922.478 / 924.848 (MHz)
  • Humidity: 93% Relative Humidity, non-condensing
  • m A: 500 mA
  • Material: High Impact Plastic
  • Operating Temperature Celsius: 0°C to 50°C
  • Operating Temperature Fahrenheit: 32°F to 122°F
  • Power Requirements: 500 mA, 5 VDC
  • Reset: Factory reset button
  • Storage Temperature: -20°C to 85°C
  • Supported Standards: Topdog™ RF communication protocol
  • Volts D C: 5 VDC
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!