Hand-Held Room Scene Controller

MRH6-G

The hand-held room controller enables five room and individual load control. Great for the family room or kitchen.

features & benefits

  • Patented Top Dog™ RF communication protocol; 900MHz radio. Avoids interference with other 900MHz devices, such as cordless phones and baby monitors.
  • Patented overload and short circuit protection.
  • No control wiring necessary.
  • Large surface-mounted antenna ensures maximum broadcast coverage.
  • Stores room and house scenes.
  • Compatible with Decorator wall plates.
  • 5-year warranty.

Note: Wall plate sold separately from device. Product photographed with Studio Wall Plate – WP5001 .

specifications

General Info

  • Color: Black
  • Type: Master Controllers

Listing Agencies/Third Party Information

  • CSA Listing Info: CAN/CSA-C22.2 No. 14- 2005
  • CSA Standard: Yes
  • FCC Standard: Yes
  • UL Listing No: UL 244A
  • UL Standard: Yes
  • U N SPS C: 39121107

Dimensions

  • Depth ( Metric): 19.8 mm
  • Depth (U S): .78 in
  • Length: 5.09 in
  • Length Metric: 129.3 mm
  • Width Metric: 66.8 mm
  • Width U S: 2.63 in




Technical Information

  • Compatible Power Supplies: (3) 1.5V Alkaline AAA Batteries
  • Frequency: 900MHz, Patented Top Dog™ Frequency-agile RF Wireless
  • Humidity: 0-95% RH, non-condensing
  • Mounting: Hand Held, includes wall holder
  • Operating Temperature Celsius: 0°C to 40°C
  • Operating Temperature Fahrenheit: 32°F to 104°F
  • Supported Standards: FCC PART 15 B
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!