2-Way Digital Cable Splitter with Coax Network Support
VM2202V1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.34 USD
This professional-grade digital cable splitter distributes HDTV Antenna/Digital Cable and coax data network signals to two devices. Ideal for MoCA-capable networks.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Exceeds the performance standards set by major cable providers
- Compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0
- 6kV Surge Protection on all ports
- Coax networking adapters and splitters are not compatible with satellite television systems
- Insertion Loss: 201 - 3.6 dB, 41 - 5 dB, 551 - 751 dB, 1125 - 1326 dB
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428066231 |
Dimensions
| Product Height US | 0.64 in | ||
| Product Length US | 2.3 in | ||
| Product Width US | 1.8 in |
Technical Information
| Connector | ANSI/SCTE 01 Compliant ECT F-port | ||
| Frequency Range | 5 MHz - 1525 MHz | ||
| Impedance | 75.0 Ohm | ||
| Return Loss | INPUT | ||
| Temperature Rating | -40° - 60° C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VM2204V1 | On-Q
4-Way Digital Cable Splitter with Coax Network Support
$13.65
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VM2203V1 | On-Q
3-Way Digital Cable Splitter with Coax Network Support
$10.50
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP30WH | Nuvo
The Nuvo P30 Touch Screen (NV-P30-WH) is a seven inch Android tablet designed for convenient, complete, in-wall control of the Player Portfolio system.
$349.00

