text.skipToContent text.skipToNavigation

Discontinued - Gigabit 4-Port Powerline Adapter

DA2304V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The DA2304 plugs into any outlet in the home, delivering a high-speed Internet connection to as many as four devices including Internet-capable TVs, Blu-ray players, computers, set-top boxes, and gaming systems � from one power line. Perfect for stream

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides up to 30 watts of power via Cat 5/Cat 6 cabling.
  • Connects four internet-capable devices using existing electrical wiring in your walls
  • Pairs with DA2301-V1
  • Enables streaming of HD content throughout the home
  • Speeds up to 500Mbps

Specifications

General Info
Product Line On-Q
UPC Number 804428066972
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard HomePlug AV Powerline certification, FCC Class B, CE mark
Technical Information
Connector RJ45
Power Supply 100 - 240VAC, 50/60Hz (wall outlet)
Security 128-bit AES link encryption with key management
Protocol Mix of TDMA and CSMA/CA channel access scheme: CO device generates a periodic beacon carrier for channel access scheme
Network IEEE802.3u (100BASE-T), IEEE802.3 (10BASE-T), IEEE802.3ab (1000BASE-T)
Number of Fibers Ethernet
Environmental Conditions 10 to 90% maximum (non-condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;