Black VELCRO Brand tie straps (8-in long) to secure cables to the sides of the enclosure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428000068 |
Dimensions
| Product Length US | 8.0 in | ||
| Product Width US | 0.5 in |
Technical Information
| Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
838TCAL | Wiremold
Three gang brushed aluminum combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes.
