$149.99 USD
Perfect for larger installations, this 42"" enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules. It also includes larger top openings that make pulling wire easier as well as additional knockouts, more s
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes five openings on the top of the enclosure with knockouts
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Made in the USA
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
UPC Number | 804428023203 | ||
Country Of Origin | United States | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
Type | Enclosure |
Dimensions
Product Width US | 14.25 in | ||
Product Depth US | 3.6 in | ||
Product Height US | 42.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Thickness | 0.1 in | ||
Enclosure Type | Traditional | ||
Cable Entry | (6) rear knockouts, (3) top knockouts, (2) rectangular knockouts for 1-gang electrical box | ||
Frame | Cold Rolled Steel |
Resources
Cutsheet
Installation Instructions
Guide Form Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1