text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 7 ft, Blue

AC3607BEV1 On-Q
Cat 6 Patch Cable, 7 ft, Blue is rated 3.5 out of 5 by 2.
  • y_2026, m_6, d_12, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AC3607BEV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT

$10.91 USD

This component rated Cat 6 patch cable is constructed with a low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds

Specifications

General Info
Color Blue
Product Line On-Q
Country Of Origin China
UPC Number 804428066835
Dimensions
Product Length US 7.0 FT
Technical Information
Cable Diameter 0.25 in
Cable Type Cat6
Jacket Material PVC (Polyvinyl Chloride)
Wire Gauge 24 AWG

Reviews

Rated 2 out of 5 by from Specs are incomplete The Box does not state if the cable is wired to spec A or B
Date published: 2025-04-09
Rated 5 out of 5 by from Patch cable The cable is doing its job. I had to get a rather long one because the way my workstation is set up.
Date published: 2022-10-18
  • y_2026, m_6, d_12, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_AC3607BEV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Is this terminated with T568A standards or T568B ?

Asked by: Dan H
T568A
Answered by: Wiremold Tech Support
Date published: 2023-11-17

Can I use this in my attic down through a inside wall?

Asked by: Cs
Our cables are not rated for in-wall or plenum use.
Answered by: Wiremold Tech Support
Date published: 2023-07-27

Can cat 6 Patch cable,On-Q|PROFESSIONAL GRADE be buried under ground.

Asked by: Dex
Absolutely not. Patch cables should not be buried underground. You will need to use bulk cable rated for underground use and filled with a flooding compound. The cables will then need to be terminated at either end with the correct connector types. Please consult a local installer as codes will dictate minimum burial depths and cable types for your area as well.
Answered by: Wiremold Tech Support
Date published: 2022-12-29

I need to know if this Cat 6 is insulated or shield cable

Asked by: zaptar8
This cable is Unshielded Twisted Pair Cat 6 cable. Try this cable from C2G (a brand of Legrand) if you need Shielded cable. https://www.cablestogo.com/product/43169/100ft-cat6-snagless-solid-shielded-ethernet-network-patch-cable-blue
Answered by: Wiremold Tech Support
Date published: 2021-07-06

Temperature range . Can I t be used outdoors

Asked by: Laura

What is your Cat 6 Patch Cable conductor size for Poe purposes.

Asked by: kayakplayer

Are these shielded or non-shielded? THX

Asked by: Jon
  • y_2026, m_6, d_12, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_AC3607BEV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT

You may also like...