text.skipToContent text.skipToNavigation

Discontinued - Digital Audio Power Distribution Module

PW1020 On-Q
Digital Audio Power Distribution Module is rated 1.0 out of 5 by 1.
  • y_2025, m_9, d_8, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PW1020, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT


The Digital Audio Power Distribution Module provides power for up to four Digital Audio Amplified Keypads. Use of a PW1060 Power Supply is also required. Keypads a

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes a DC power supply with 2 ft barrel connector plug and 1.5 ft AC power plug
  • Built-in overload protection
  • Convenient single bay design
  • Compatible with 18-16ga 2 conductor wire

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428120629
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

Rated 1 out of 5 by from PW1020 Digital Audio Power Distribution Module One zone of audio keeps going out with this module. It has happened on me twice.
Date published: 2022-08-21
  • y_2025, m_9, d_8, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PW1020, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

I want to know the AU7000 Home audio system is being sold when you can't get replacement parts for it and it's components AU7000,PW1020, AU7001, and AU7004 online from anywhere? All products I am being told have been discontinued from all.

Asked by: Jeffrey
The audio system lines of products sold under the OnQ and NUVO brands have been discontinued. Legrand does not have plans to release any home audio products.
Answered by: Wiremold Tech Support
Date published: 2022-09-06
  • y_2025, m_9, d_9, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PW1020, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT