The 24VDC 60W Power Supply is designed to deliver robust and reliable power to your connected home devices. By converting high voltage AC to low voltage DC, it ensures stable performance and protects your devices from power fluctuations. Perfect for more demanding applications, this power supply guarantees consistent and efficient operation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | UL, cULus, FCC, RoHS | ||
| UPC Number | 804428027348 |
Dimensions
| Product Height US | 1.38 in | ||
| Product Length US | 4.72 in | ||
| Product Width US | 2.36 in |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 2.5 A | ||
| Connection | DC Barrel | ||
| Environmental Conditions | 10 to 90% (relative humidity, non-condensing) | ||
| Input Voltage | 100 to 240 V | ||
| Output Voltage | 24 V |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM-MMB-292 | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4ATCBK | Wiremold
Bring power and communication services directly to the workstation.

