Snap & Go Cat 6 Keystone Connector, Blue - WP3560-BE

Share Print Page

overview

Save time and money on the jobsite with the new Snap and Go Cat 5e Keystone Connector. Never worry about not having a punchdown tool again with this amazing self terminating connector.

FEATURES

Wire without a flat survace or palm tool.
Improves cable performance by maintaining tight wire twists.
Exceeds TIA 568 standards.
No punchdown tool required to terminate cable.
Terminate 10-20% faster than with a standarded RJ45 punchdown tools.

specifications

Performance Category: UL verified product exceeds TIA/EIA-566-B.2-1 Category 6
Mod Jack Wiring: Wire carrier supports both T568A and T568B wiring schemes
finish: Contacts plated with 50 micro-inches of gold
Cable Type: "Terminates 4-pair, 22-26AWG, 100 ohm, solid or stranded unshielded twisted pair cable"
Color: Blue
Technical Info
Jack Connectors: Jack accepts 6 and 8 position modular plugs without damage

resources

media
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!