Keystone Recessed F-conn 75 Ohm Electrical Ivory
KSFCNR-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low profile connector: Allows furniture to be placed closer to the wall.
- Designed for multiple coax cable styles: Accepts both push-style and screw-style.
- 75 Ohm F-connector: Ideal for cable and satellite TV, cable modems, and security cameras.
- TechChoice keystone footprint: Fits in all TechChoice faceplates and housings.
- Rear loading module: Allows for termination before and during the construction process.
- Integrates with Legrand Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.
Specifications
General Info
| Color | Electrical Ivory | ||
| Type | Jack | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875834755 |
Dimensions
| Product Depth US | 0.875 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | Keystone | ||
| Connector 1 | F-Type Female | ||
| Connector 2 | F-Type Male | ||
| Frequency Rating | 3 GHz | ||
| Impedance | 75 Ohm |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP200W | Pass and Seymour
Commercial Occupancy Sensor