Keystone Recessed F-conn 75 Ohm White
KSFCNR-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low profile connector: Allows furniture to be placed closer to the wall.
- Designed for multiple coax cable styles: Accepts both push-style and screw-style.
- 75 Ohm F-connector: Ideal for cable and satellite TV, cable modems, and security cameras.
- TechChoice keystone footprint: Fits in all TechChoice faceplates and housings.
- Rear loading module: Allows for termination before and during the construction process.
- Integrates with Legrand Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.
Specifications
General Info
| Color | Cloud White | ||
| Type | Jack | ||
| Material | Plastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875834731 |
Dimensions
| Product Depth US | 0.875 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connectivity Footprint | Keystone | ||
| Connector 1 | F-Type Female | ||
| Connector 2 | F-Type Male | ||
| Frequency Rating | 3 GHz | ||
| Impedance | 75 Ohm |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26262CDBK | Pass and Seymour
Plugload Tamper-Resistant Heavy-Duty Decorator Spec Grade Receptacles, 15A, 125V Dual Control
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2344SD-2A | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2PFG1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.87