15% off adorne

 

Pathway Cable Guide, 4" wide, yellow

OR-PCG4W-Y

Ortronics® Pathway Cable Guide, 4" wide, yellow

OR-PCG4W-Y

Legrand Pathway Cable Guides are designed to properly manage cables exiting from all four styles of Legrand data communication style pathways. Used alone the “Pathway Cable Guide” mounts over the side wall of 4” high Mighty Mo Fiber Raceway, Cablofil Cable Tray, Cablofil Steel Trough or the side stringers on Legrand Runway. It provides proper bend relief and control for cables running in the pathway as well as those exiting over the guide. When used with the 4” x 4” duct adapter or purchased as a pre-configured Mighty Mo Fiber Raceway Cable Guide Kit the exit path connects to all 4” x 4” Fiber Raceway fittings providing a protected path for critical network cabling.

ECO INFORMATION
View specifications for details.
RoHS Compliant

features & benefits

• Advanced “Goal Post” design: Provides cable protection in any direction.
• Universal sidewall mounting: No cutting of pathway required for installation.
• Pathway neutral: One product fits four Legrand pathways.
• Optional 4” x 4” raceway adapter bracket: Attaches any 4” x 4” fiber raceway fitting to the guide exit.
• Cable guide available alone or in a kit: Reduce cost and simplify ordering.

specifications

General Info

  • Color: Yellow
  • Type: Pathway Cable Guide

Construction Information

  • Component: Cable Guide
  • Material: Noryl

Dimensions

  • Depth (U S): 2"
  • Height (U S): 7.38"
  • Width (U S): 8.25"
  • Height: 7.38"

Eco Information

  • RoHS Conformant: Yes
RoHS Compliant




Listing Agencies/Third Party Information

  • UL Listing No: UL 94V-0
  • UL Standard: Yes
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!