110C5 Connecting Blocks, five-pair, package of ten - OR-30200110

Share Print Page

overview

110C5s are five-pair, color-coded connecting blocks (clips) that are used to terminate 22- 26 AWG solid conductors onto 110 wiring blocks.

FEATURES


• Standard five-pair color-coded tips
• Terminates using 22-26AWG solid conductor cable

BENEFITS


• Identification that allows ease of installation
• Addresses all standard conductor AWG sizes

specifications

Dimension Info
Height Metric: .60mm
Width Metric: 3.81mm
Depth Metric: 2.10mm
Height U S: .24"
General Info
Performance Category: Data/Voice
Pair Count: 5
Listing Agency Info
UL E131600
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!