News: Legrand Acquires OCL
Lighting manufacturer offering decorative and custom fixtures designed with the latest technology for commercial applications.
Menu
Search
Menu
Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Pair Count: 100
Performance Category: Category 5e
Product Series: Clarity
Listing Agencies/Third Party Certifications
CUL Listing No: E131598
UL Listing No: E131598
Construction Information
Component 1: 50-pair Block with legs
Component 2: 110C4/5 Connector Housing
Component 3: IDC Contact
Component 4: Label Holder Side Mount
Component 5: Designation Holder/Cover
Material 1: Polycarbonate UL94V-0
Material 2: Polycarbonate UL94V-0
Material 3: Phosphor Bronze with Tin Plating
Material 4: GE Lexan 940
Material 5: PVC
Dimensions
Depth (Metric): 45.21 mm
Height (Metric): 84.86 mm
Height (US): 3.34"
Width (Metric): 272 mm
Technical Information
Performance Rating: Cat5e
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Conformant: Yes