Clarity Angled - Standard Density Patch Panel - 48 Ports / Unloaded - WHITE
PHDHJU72
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes rear management bar and straps. These modular panels support rear loading of HDFM adapter panels, HDJ adapters and LMH cassettes. Available in 24, 48 or 72 port, in a black or white finish, and in high or standard density, these panels include a rear cable management bar with straps to support a clean and organized look. The construction of the panel is powder-coated steel and is designed for optimal performance. Customize these panels for each application with support for mixed media applications for copper and fiber, and even add individual 40/100G uplinks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High density design: Supports up to 48-port in 1RU, Maximizes use of rack/cabinet real estate.
- HDJ jacks and adapters mount quick, easily and securely: Speed of install and reliability
- Compatible with copper jacks and fiber modules: Mixed media and future upgrades
- Easy access: Remove and install into loaded parts
- Ability to configure with choice performance categories and colors
- Rear management bar and straps included: Supports good cabling practices.
Specifications
General Info
| Color | Black | ||
| Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875885993 |
Dimensions
| Product Depth US | 6.45 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | HDJ | ||
| Gauge | 14 | ||
| Mounting | Rack Mount | ||
| Number of Ports | 72 | ||
| Rack Units | 2 U | ||
| Shielded/Unshielded Cable | Unshielded |
Resources
Cutsheet
Instruction Sheet
Brochure
Specifications
Catalog
Product Environmental Profile
Customer CAD PDF
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have a blank insert that will accept the final label bezel. Or a different insert ? I have some not fully loaded panels and cannot label the panel fully without Ports 2,5,7,11, etc .I have to put in a empty jack in the slot for the label to stay.
Hello Stephen,
The blank insert is part # HDJBL10 (this comes qty of 10)
Date published: 2025-06-19
Do you have to use HDJ jacks with this panel?
Hello Darrin,
For this patch panel the modules, inserts needs to be the HDJ footprint and for jacks yes they are the HDJ jacks that fit.
Date published: 2025-06-19
Is it possible to purchase new label bezels to fit these patch panels? If so, what is the part number? TIA.
Hello Jeremy,
Part # 70400970 for the PHDHJU48 patch panel - you will need qty of 2
Date published: 2025-06-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHJU48 | Ortronics
72 port unloaded white angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHDHJU24 | Ortronics
72 port unloaded white flat panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 2 rack units of space, 3.5'' x 19''.
